Complying with IEC standards
The Terra AC MID version Wallbox is the best value charger on the market. It delivers the exceptional quality expected from the world leader in charging in a cost effective solution.
Main benefit
- Space-saving and easy-to-install design
- Smart functionality for optimized charging
- Remote software updates
- Broad range of connectivity options
- Built-in energy meter for load management
Main features
- Complying with IEC standards and MID certification
- Single phase up to 7.4 kW / 32 A
- Three phase up to 22 kW / 32 A
- Protection IP54, IK10
- Connectors type 2, socket with shutter
- Overcurrent, overvoltage, undervoltage, ground fault and surge protections integrated