Terra DC wallbox

Complying to CE standards

Terra DC wallbox is a futureproof investment supporting current and future EVs with high voltage charging, applicable to a wide variety of use cases, in an ultra-compact footprint, that is safe and reliable, for residential use too.

Main benefit

• Futureproof investment supporting current and future EVs with high voltage charging
• Space-savings with easy-to-install design
• Broad range of connectivity options
• Remote software updates
• Certified with EMC Class B protection for safe use in residential areas

Main features

• Complying with CE standards
• 0 – 22.5 kW, 24 kW (peak) / 60A
• Charging voltage: CCS 150 – 920 V DC, CHAdeMO 150 – 500 V DC
• Protection IP54
• Overcurrent, overvoltage, undervoltage, ground-fault, surge protection, PE continuity monitoring and leakage current monitor protection integrated

Products and documents browser

Select region / language

Popular links