Terra DC wallbox

ABB_DC_wallbox_keyvisual_render
Visual Intelligent design-car

Intelligent design: compact, convenient, connected

 

The Terra DC wallbox is the smart e-mobility investment. Developed together with leading electric vehicle manufacturers, the DC wallbox offers fast charging in an ultra-compact footprint.

 

Future proof: ROI maximized

 

Fully compatible with current and future electric vehicles, the Terra DC maximizes revenue opportunities for operators with a built-in connection to the ABB Ability platform that ensures reliable payments and asset management.

 

Visual Future proof-bus
Visual Safety-car

Safety: built-in protection

 

Safety is a core principal of both ABB’s business and the Terra DC wallbox. Made by ABB to meet the highest safety standards, proven in independent certification tests worldwide. The ABB Terra DC wallbox is safe and reliable for residential use, too.

 

 

 

 

Terra DC wallbox is a futureproof investment, supporting current and future EVs with high-voltage charging, applicable to a wide variety of use cases in an ultra-compact footprint that is safe and reliable for residential use, too.

use cases
Residential
Multi-tenant homes, residential communities

Office
Small and large offices, business parks and complexes

Commercial
Hotels & hospitality sports institutions, shopping centers, commercial fleets, public or private campus, parking structures, car dealerships, race tracks
Public assets
Bus depots, utility, sensitive grid applications

Explore the technical features of the Terra DC wallbox

Load management

  • Smart charging via OCPP
  • Set up for external energy meter integration for dynamic load management
  • Ready for integration with advanced smart building energy system 

Built-in safety

  • Overcurrent
  • Overvoltage and undervoltage
  • Ground fault
  • Surge protection
  • PE (protective earth) continuity monitoring
  • Leakage current monitor protection

Connector

  • CE variants:
    – Single output: CCS2
    – Dual output: CCS2+ CHAdeMO
  •   UL variants:
    – 1-Phase input,single output: CCS1
    – 1-Phase input,dual output: CCS1+ CHAdeMO
    – 3-Phase input,single output: CCS1
    – 3-Phase input,dual output: CCS1+ CHAdeMO
Terra_DC_wallbox_

Intelligent design

  • CE variants:
    – 0- 22.5 kW, 24 kW (peak) / 60A 
    – Three phase up to 22 kW / 32 A
  •   UL variants:
    – Single phase: 19.5 kW @ 208 V / 60A ; 22.5 kW @ 240 V / 60A
    –  Three phase: 0- 22.5 kW, 24 kW (peak) / 60A 
  • Charging Voltage: CCS: 150- 920 V DC
  • Outdoor and indoor installation NEMA 3 &IP 54

Connectivity

  • GSM/ 3G/ 4G
  • Ethernet
  • RFID

Highlights

Our offering

Select region / language