Terra DC wallbox

Complying to UL standards

Terra DC wallbox is a futureproof investment supporting current and future EVs with high voltage charging, applicable to a wide variety of use cases, in an ultra-compact footprint, that is safe and reliable, for residential use too.

Main benefit

• Futureproof investment supporting current and future EVs with high voltage charging
• Space-savings with easy-to-install design
• Broad range of connectivity options
• Remote software updates
• Certified with FCC Class A (1- Phase) and FCC Class B (3- phase) protection for safe use in residential areas

Main features

• Complying with UL standards
• Single phase 19.5 kW @ 208 V, 22.5 kW @ 240 V / 100 A input
• Three phase 0 – 22.5 kW, 24 kW (peak) @ 480 V / 32 A input
• DC output 60 A
• Charging voltage: CCS 150 – 920 V DC, CHAdeMO 150 – 500 V DC
• Protection NEMA 3 & IP54
• Overcurrent, overvoltage, undervoltage, ground-fault, surge protection, PE continuity monitoring and leakage current monitor protection integrated

 
ul

Products and documents browser

Select region / language