Intelligent management of motors
The intelligent ABB Motor Controllers combine the functions motor protection, motor control, fieldbus and Ethernet communication and fault diagnosis.
Main benefits
- Reduction of wiring: time, place and cost
- Fast replacement -> time, reduce downtime
- Save commissioning time
Main features
- For three-phase motors up to 1000 V AC voltage
- Rated motor current 0.24 to 63 A, without accessories
- For higher motor currents with transformers CT4L/CT5L
- Tripping classes 5E, 10E, 20E, 30E, 40E in accordance with EN/IEC 60947-4-1