EN ISO 14119 - the only harmonized standard for interlocking devices associated with guards

Since May 2015, EN ISO 14119 is the only harmonized standard for interlocking devices associated with guards. EN 1088 cannot be used anymore.

Eden is a non-contact safety sensor for interlocked doors and safe position sensing. The safety sensor is used to assure that a machine stops when a door or hatch is opened. It can also be used to monitor if a robot is in a fixed position when someone enters the working area of the robot. By using Eden it is easy to meet the requirements in EN ISO 14119.

machine_safety_standard_and_directives_large

Eden safer and easier to use

Eden is an interlocking device, available as Dynamic and AS-i.


  • Up to 30 Eden in series and still PL e
  • One Eden per door and still PL e
  • No need for manual testing 
  • Local reset
  • Extensive indication
  • M12 connectors
  • Large mounting tolerances

Read more about Eden

Eden_390x195
Select region / language