Flat saddle

Our range of flat saddles are manufactured from high quality copper, ensuring that a high level of conductivity is maintained throughout the air termination system.

Product details

  • Manufactured from high quality copper alloy
  • Simple to install
  • Provide an effective connection between air rod and stranded conductor
  • Fix using countersunk wood screws 1½" No.10 or M6 (Part no. SW005) and wall plugs (Part no. PS305)
  • Tightening torque 12 Nm

Standards

  • IEC/BS EN 62561-1 Class H (SD160)
  • BS EN 50164-1 Class H (SD155/SD165)
Flat saddle new
Select Language
  • English
  • français

More information

Select region / language