NeoGear™

Join the switchgear revolution

NeoGear is a revolutionary new switchgear, based on an innovative busbar concept. Combined with the connectivity and digital smartness of the ABB Ability™ platform, it offers maximum safety, highest reliability, more flexibility, better efficiency and measurable ROI.


News and highlights

Key benefits

Revolution

Writing the future of safe, smart and sustainable electrical distribution solutions

NeoGear is future-proof, ready to support the digital factory of the future with its cloud computing and industrial IoT solutions.

last-helmet

Safe

The safest switchgear ever made

NeoGear is safer, thanks to its revolutionary busbar system. Increase personal safety with the fully-encapsulated bus plate system. The higher IP protection towards energized bus plate system exceeds standards.


vest-new

Smart

Inefficient use of space?

NeoGear uses 25% less space than conventional switchgear. NeoGear is scalable, because it needs much fewer parts and offers more space for starter and feeder components. The reduced number of parts and variants simplifies the withdrawable switchgear making it easy to install, operate and modify.

smart-new

Sustainable

NeoGear dissipates 20% less heat

NeoGear saves energy thanks to its excellent thermal performance and sharply reduced heat losses. Downtime caused by an internal arc in busbar is reduced, thanks to the fully-insulated system. NeoGear features an increased component lifetime.

sustainable-new

Reduced OpeX

Multiple outages?

NeoGear is underpinned by the ABB Ability™ platform, for better energy management, condition monitoring and predictive maintenance to enable up to 30% reduction of operational cost. Engineering variants of NeoGear are simplified making it flexible to engineer.

toolbox-last
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language