ABB-Welcome IP

New consistent user interface

IP Touch Lite 7

Welcome IP 2.0

Select Language
  • English
  • Deutsch (Schweiz)
  • français
  • polski
  • français (Suisse)

 

ABB-Welcome IP system is our IP-based door entry communication system, offering a comfortable and
safe method of entering buildings with an integrated, intuitive solution.

 

Welcome_IP_System Capacity
Suitable for every need


The ABB-Welcome IP system foresees the integration of up to 999 buildings at the same time. Available for both single and multi-family house systems.

How does ABB-Welcome IP work?


ABB-Welcome IP system offers HD video communication, which can be used for external, internal and remote monitoring of residential and functional buildings. All that is needed for commissioning is an Internet connection. The system consists of three essential components: an outdoor station, a system control unit and an indoor intercom station (panel or concierge station).

abb-welcome-ip-door-entry-communication

Benefits and features

Connectivity
Connectivity

Every area of the house can be remotely controlled via a single app.

Commissioning icon
Easy commissioning

From single-family houses to commercial buildings, the system can be commissioned by scanning a QR code or central PC management software.

Smart home icon
Smart home control

The panel can be used as centralized screen for ABB sub-systems.

Configuration icon
Remote configuration

Based on IP technology ,door entry system information can be remotely editable via Smart configuration.

Discover the ranges

 

Video and audio indoor station


IP Touch 10

Main features:

  • IPS Touch Display 1280x800
  • Stainless steel end strip
  • Enable to use up to 8 mobile devices with ABB mobile apps
  • UI with customizable dashboard and guided wizards

How to update to UI V.3.0

Detailed information:

H8237-4W IP touch 10", LAN+WiFi, White

H8237-4B IP touch 10", LAN+WiFi, Black

H8237-5W IP touch 10", LAN+LAN, White

H8237-5B IP touch 10", LAN+LAN, Black


welcome_ip_touch_7_white-call
IP Touch 7

Main features:

  • TFT Touch Display 1024 x 600 
  • Stainless steel end strip
  • Enables to use up to 8 mobile devices with ABB mobile apps
  • UI with customizable dashboard and guided wizards

How to update to UI V.3.0

Detailed information:

H8236-4B IP touch 7", LAN+WiFi, Black

H8236-4W IP touch 7", LAN+WiFi, White

H8236-5B IP touch 7", LAN+LAN, Black

H8236-5W IP touch 7", LAN+LAN, White


IP touch Lite 7
IP Touch Lite 7

Main features:

  • IPS Touch Display 1024 x 600
  • Clean design
  • Enables to use up to 8 mobile devices with ABB mobile apps
  • UI with customizable dashboard and guided wizards

 

Detailed information:

H8249-1W IP Touch Lite 7, DES+APP, LAN+WiFi, White

H8249-1B IP Touch Lite 7, DES+APP, LAN+WiFi, Black


Welcome_IP_Audio_handset_small
Audio

Main features:

  • Big operation button (3 or 6 buttons optional)
  • 3-level adjustable volume (max-mid-mute)
  • 5 ringtones for different call sources let you know who is calling in advance
  • Automatic unlock provides convenience in cases where the door needs to be opened in any case

 

Detailed information:

 

 

Compare our products

 

The IP video indoor ranges can be easily integrated with ABB-Welcome IP, ABB-AccessControl and ABB-free@home®​ systems.

Compare features and functionalities to choose the best product suiting your needs.
 

Video outdoor stations


Video_touch_5_OS
Video touch 5"

Main features:

CheckboxIntuitive operable touchscreen & virtual keypad integrated

CheckboxHD video streaming (720p) with a 130-degree angle

CheckboxSuper anti-fog coating and built-in heater

CheckboxIntegrated RFID Reader (MIFARE® DESFire® EV1 & EV2) for door opening

 

Detailed information:

H81381T-W OS, IPtouch 5”, Desfire/IC card reader, white

H81381T-S OS, IPtouch 5”, Desfire/IC card reader, stainless steel, with induction loop


Welcome_Video_Keypad
Keypad series

Main features:

CheckboxPhysical address / logical address calling type

CheckboxEnable communication with IP touch panel, guard unit or property management.

CheckboxEquipped with display, transponder and keypad serves

CheckboxBrushed stainless steel and aluminium, white, matt on request

 

Detailed information:

H81383K-S OS, IPkeypad, with display, ID card reader and induction loop, stainless steel

H81384K-S OS, IPkeypad, with display, IC card reader and induction loop, stainless steel


Video_pushbutton_OS
Pushbutton series

Main features:

CheckboxProgrammable as you want (switch on lighting, call indoor station or guard unit)

CheckboxBar and around pushbutton for optional

CheckboxBright back-lit ensures a clear nameplate at nighttime

CheckboxBrushed stainless steel and aluminium, white, matt on request

 

Detailed information:

H81381P1-S OS, IPpush, 1 gang, stainless steel, with induction loop

H81381P1-W OS, IPpush, 1 gang, white

H81381P2-S OS, IPpush, 2 gang, stainless steel, with induction loop

H81381P2-W OS, IPpush, 2 gang, white

H81381P3-S OS, IPpush, 3 gang, stainless steel, with induction loop

H81381P3-W OS, IPpush, 3 gang, white


Welcome_Mini
Mini series

Main features:

CheckboxAluminum alloy up to 2 locks connections

CheckboxCompact size

CheckboxSlender design with low installation depths for flush and surface mounting

CheckboxIntegration of access control with a keypad and the Fire card reader

 

Detailed information:

H81316P1-A Mini video outdoor station, 1 button, IC/DESFire, surface mounted

H81316P2-A Mini video outdoor station, 2 buttons, IC/DESFire, surface mounted

H81366P1-A Mini video outdoor station, 1 button, IC/DESFire, flush mounted

H81366P2-A Mini video outdoor station, 2 buttons, IC/DESFire, flush mounted

 

Compare our products

 

The IP video outdoor stations can be easily integrated with ABB-Welcome IP, ABB-AccessControl and ABB-free@home®​ systems.

Compare features and functionalities to choose the best product suiting your needs.
 

Related products for ABB-Welcome IP

Related products for other systems

Start planning and configuring your system

Welcome IP configurator allows to create a customized solution to suit your individual needs. Focus on your project and let the configurator generate the project details automatically.

Configure your system
ABB_picto_48x48_04_arrows_right
Quick planning function

Suitable for simple projects where all floors have the same number of apartments, all apartments have the same equipment and there are only Outdoor Stations at the building level. Then the user can either go to the details by clicking on "Preview and edit" or go directly to the result.

ABB_picto_48x48_09_draw
Planning from scratch

Use this planning mode if all floors and apartments are different.
With this tool you can individually equip all units, such as apartments, floors and buildings, as well as plan a multi-level residential complex.

ABB_picto_paper_stack
Wiring diagrams & Product documentation

The project documentation contains a diagram, showing the connection and device settings. Any required system components, such as local or auxiliary power supply and IP switches, are added automatically and power consumption requirements are always met.

Need more support?

If you are still not sure and want to know more about commissioning and customization of Welcome IP watch these handy videos to learn more.

Remote access via mobile app

door-entry-security-remove-controll-via-app

The App is a cloud-based integrated platform working with both iOS and Android. It allows you to use your smartphone or tablet to manage the calls locally or remotely and customize the set-up based on your needs. 

Thanks to the MyBuildings portal, the remote connection is totally automated and managed with the highest level of security and data privacy. No special settings need to be made on the internet router for this solution.
devices-control

Do you have the Welcome system installed? 

Download the Welcome app!

google-play_lataus_292x195 download-button-app-store-apple

Do you have both ABB-free@home® and Welcome systems installed?

Easily manage both via a single app, ABB-free@home® Next!

google-play_lataus_292x195 download-button-app-store-apple

Get support 24/7

Leveraging artificial intelligence to deliver continuously improving service:

  • Easy & quick support through self-service trouble-shooting
  • Simple & intuitive step-by-step guides with instructions for set-up and usage

The first digital customer support tool is available completely free of charge. World-wide accessible via the ABB Welcome app or websites.

Microsoft Teams integration for smarter access​

DES-Teams-Low-Res

Seamlessly connect your building’s outdoor stations with Microsoft Teams using secure SIP‑based integration. Enable real‑time audio/video communication, instant door access, and multi‑user notifications — all from the familiar Teams environment. Powered by CyberGate SaaS and Microsoft Azure, this solution transforms your Welcome IP into a modern, cloud‑connected access point for smarter and safer buildings.​

  • Audio & Video: Enables live communication between visitors and Teams users via SIP integration.​

  • Remote Door Opening: Unlock doors instantly through Teams without extra hardware.​

  • Click-to-Open: Secure, one-button door access in Teams without pins.​

  • Multi-Ring Groups: Alerts multiple users at once for quick responses.​

  • Enterprise Security: Uses Microsoft Azure and Teams protocols for data privacy.​

  • Multi-Device Support: Accessible via Teams desktop, phones, and mobile app.

 

Useful documentation and tools

  

Technical documentation

How to install and manage the system

Select region / language