Savings

 

 

 

 

 

The Emax 2 and Tmax XT ranges come with the exclusive ABB-patented Ekip Power Controller which monitors installation loads and can limit the amount of power consumed at any time. The result is an overall reduction in power consumption of up to 20% and lower energy bills. Furthermore, you have 1% energy measurement accuracy according to Standard IEC 61557-12.

The installation has been simplified to increase ease of use and frames have been optimized to save space and improve connectivity. Furthermore, features like Bluetooth and Ekip Mobile save considerable time.




Features

 

Communication functions through Ekip architecture

Power Controller

Motor Protection

 

 

SavingsPicto_4COL-390x195px

Related products

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language