Ekip architecture communication functions and Ekip Connect

 

Ekip Architecture

 

Dismissing the idea that circuit-breakers are just stand-alone devices only suitable for protection, ABB has started to consider them as key elements of the grid. Moreover, they are able to provide the users with valuable information and to implement advanced logics for controlling and automation. From 160A to 6300A ABB provides a full-solution portfolio in terms of supervision, control, and automation, thanks to its advanced Ekip Com architecture.


• Complete supervision of the network

• Both vertical and horizontal communication

• One single consistent solution from 160A to 6300A

• Available data anytime and everywhere 

 

Ekip Connect

 

A circuit-breaker is an essential part in any electrical system and guarantees safety and continuity in the day-by-day process.
For this reason, it is vital that the installation and use of the circuit-breaker are made as error-free and simple as possible.
From commissioning to implementation, through monitoring, testing, and analysis, Ekip Connect is the perfect tool to drive the user in the management of ABB circuit-breakers throughout the whole product life cycle.

 

•  Ease of use with a simple and intuitive interface, cutting commissioning time up to 50%

•  Full exploitation thanks to the possibility to manage all the circuit-breakers settings

• Product enhancement thanks to the implementation of complex logics with just a few clicks

• Available data anytime and everywhere 

 

Users' benefits

 

Safety 

Simplification

 

 

EkipConnectPicto_3COL-292x292px

Related products

Downloads

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language