Start up in minutes, not hours
The new Zenith ZTX series weighs up to 30% less than comparable ATS models but has up to 25% more wire-bending space, making it especially easy for contractors to install. Once sources are connected, an innovative auto-configure function via the HMI sets electrical system parameters in seconds. Because of breakthrough ABB technology, no additional control wiring or troubleshooting is required on-site. And any programming changes can be done from the HMI with a few keystrokes, making commissioning quick and painless. You can even configure Zenith ZTG on site before installation – using a laptop with Ekip Connect software, even without any external power supply.