Select Language
  • Nederlands (België)
  • français (Belgique)

Amidst increasing energy costs and regulatory shifts, understanding and controlling energy consumption is key to identify areas for optimization and save energy.

Our technology monitors, controls and automates energy flows and building functions, helping you reduce operating costs without compromising performance and effectively achieve your energy efficiency goals.

Take the first steps!

Learn how to optimize your building's energy usage.

Download the new eBook Contact us

Why does it matter to your business?

CountDown-5-6-Earth_Day5_16x9

1. Maximize savings

 

  • Enable up to 20% energy savings and reduce CO2 emissions by up to 15%.
  • Energy efficiency devices and advanced meters monitor electricity usage from incoming energy to the last branch, for optimized energy management.
  • Building automation solutions optimize building operations for occupancy comfort, continuity, and performance.

2. Implement easily

 

  • Quick and easy to retrofit solutions, minimizing impact on building operations. ​
  • Modular, open protocols and standards simplify rapid, cost-effective integrations of new components, and allow easy expansion as your needs grow.
  • Easily implement automations like occupancy-based lighting control or temperature setback during unoccupied periods.

SBLogo

3. Reduce emissions

 

  • Our offering enables customized prioritization of loads to balance energy peaks, supporting the upgrade of electrical systems and the pursuit of Green Building Certifications such as LEED and BREEAM.
  • Easily integrate renewable energy sources or third-party platforms, contributing to a net-zero future.

4. Manage intuitively

 

  • Centralized building automation and energy management is simplified with user-friendly interfaces, advanced dashboards, and clear property status indicators. 
  • Setting up automations, smart alerts, receiving maintenance recommendations, and remote access to energy data enables timely action for optimized energy use.

Achieve your energy goals with our technology

Energy monitoring & management
KNX building automation
HVAC building automation
screen-recording

Measure, monitor and control to optimize energy usage

Our comprehensive portfolio features advanced energy measurement devices and flexible energy management solutions, , allowing accurate measurement and optimization of energy usage in both existing and new installations. The modular concept ensures adaptability for basic metering of high-consumption loads to advanced load management and complete transparency of energy flows.

Green Energy Monitoring

Optimizing energy use through KNX building automation

Efficiently align energy usage with actual needs using our KNX building automation portfolio, based on a globally recognized open standard for intelligent buildings. Integrated via a bus link, all functional subsystems (lighting, shading, HVAC, room control) communicate through a single system, optimizing energy usage beyond conventional technology.

overview_web

Scalable HVAC building automation solutions for environmentally conscious buildings​

HVAC building automation offers a complete solution to safeguard people and assets, ensuring comfort, continuity, and efficiency while managing energy consumption and carbon emissions. They regulate incoming air flow from outside to adjust temperatures, achieving energy savings ranging from 10% to 30%.


Success stories


SBLogo

Our 360 approach to sustainability

We're committed to fostering a low carbon-built environment, conserving resources, and enhancing building safety and security. Our Environmental Product Declarations and ABB EcoSolutions demonstrate our commitment to improving our products' environmental performance, ensuring transparency for our customers.

Our products can help achieve credits toward Green Building certifications like BREEAM and LEED. Discover more!

You asked, we answered

Energy monitoring & management
KNX building automation
HVAC building automation

Can I use these solutions in any type of building?

Our flexible and scalable energy measurement and management solutions cater to public, commercial, and industrial buildings. With a modular design, they support basic energy monitoring to advanced load management, enabling seamless integration in new installations and upgrades while minimizing downtime.

 

How can I optimize my building's energy use?

With remote monitoring, you can track real-time and historical energy consumption for electricity, gas, and water securely. Our solution compares energy performance KPIs by area (e.g., building floors) or equipment type (e.g., lighting, EV chargers), providing accurate measurements to estimate costs and meet high efficiency standards. It also identifies inefficiencies, enabling load management and advanced system actions, such as optimizing energy usage for flexible EV charging.

 

How can I avoid downtime costs?

Our energy management system ensures continuous operations, improving reactivity to potential issues such as power quality events and supply interruptions. With remote alerts and automated actions, our solution minimizes manual interventions, boosts system efficiency, and reduces downtime costs.

 

How can KNX help to reduce the energy consumption?

The first step in saving energy involves understanding your device power consumption and establishing a baseline. KNX, a standard for building and home automation, integrates real-time energy monitoring across different building systems into a centralized control system. It automates actions such as turning off lights in unoccupied rooms, adjusting HVAC based on occupancy and weather, and managing blinds to minimize heat loss or gain. Detailed KNX reports track usage patterns, helping building owners identify wastage areas and optimize energy use.


What are the potential cost savings associated with implementing KNX for energy management?

In general, implementing KNX for energy management can lead to significant cost savings, depending on the specific building system and usage patterns. Basic energy monitoring with KNX typically results in around 15% savings. Many building owners report up to 50% reductions in energy bills after adopting KNX systems.


How is KNX compatible with HVAC systems?

KNX is compatible with various building systems, including HVAC, controlling heating, ventilation, and air conditioning based on occupancy, time, and weather.

  • Room Temperature Controllers in KNX systems allow users to adjust room temperature, reducing energy consumption through automation features, enhanced by presence detectors and window contacts.
  • KNX sensors detect temperature, humidity, and air quality, enabling automatic adjustments for maximum comfort.

What are the main benefits of installing an ABB HVAC building management system in your facility?

  • Enhance energy efficiency through advanced smart building automation.
  • Integrated data via building management software for easier monitoring, management and optimization.
  • Operational efficiency by optimizing energy use and costs and increasing resilience through predictive maintenance.

 

How do ABB building management systems integrate with other systems in the building?

The solution is designed for high compatibility and interoperability, allowing seamless integration with existing HVAC equipment and building management systems. It uses standard communication protocols like BACnet® and Modbus, enabling centralized control and monitoring for improved operational efficiency.

 

Does the solution support remote monitoring and control, and what security measures are in place to protect the system?

Yes, the solution enables remote monitoring and control, allowing facility managers to oversee HVAC operations from any location. This feature enhances building condition maintenance and rapid issue response. Robust security measures include encrypted communications, user authentication protocols, and regular updates to protect data integrity and confidentiality.


`
  • Neem contact op

    Verstuur uw aanvraag en wij nemen zo snel mogelijk contact met u op.

    Neem contact op
Select region / language