SafeT™ panel interiors

For UL67 panelboards and UL891 switchboards

Basic specifications

Panelboard interiors:

  • Breakers available from 15 A to 1200 A
  • 600 V AC max, 3P3W/4W
  • Short circuit ratings up to 200 kAIC at 480 V
  • Bus ratings from 400 A to 1200 A
  • Main circuit breaker (MCB), main lug only (MLO) and universal (back-fed MCB  MLO) configurations
  • UL, CSA

Switchboard interiors:

  • Bus ratings from 1200 A to 4000 A
  • Center and end feed main bus taps
  • UL Recognized component

Popular features and innovations

  • New and exclusive features such as finger-safe IP20 SafeT bus stack pave the way for increased workplace safety
  • Easy-to-understand ordering code scheme
  • Versatility, panelboard interiors offered  in three widths and three heights while switchboards offer short, half, and full height bus stacks for any application
  • Field-reversible interiors make job site corrections easy
  • Tmax XT breakers occupy up to 30% less mounting space than the competition—reducing panel enclosure size and saving wall space
  • Flexible device mounting with minimum location restrictions for 100% rated breakers
SafeTPanel_MainImage

Bent u op zoek naar ondersteuning of aankoopinformatie?

Tools and support

Related products

Select region / language