Commercial buildings

commercial-buildings-solutions-visual

Heating and cooling accounts for 20-40% of energy costs in a typical office environment, lowering heating temperatures by just 1ºC can cut fuel consumption by 8% (Carbon trust UK)

Given the dramatic increases in utility costs and the forecast for future price hikes, energy management is now a board-level issue in all organizations. ABB Cylon BMS includes best in class HVAC control, flexible lighting control, and extensibility to include ancillary building services. This is combined with real-time information on building conditions and powerful energy management.

Save substantial utility costs with the installation of ABB Cylon smart building solutions that effectively manage HVAC and lighting, the largest users of energy in modern buildings, and prevent up to 20% building energy drift per annum through continuous monitoring and management of building energy usage with ABB Cylon energy management tools.

office-landscape

Solution features

using-smart-device

Flexibility

  • A wide selection of state-of-the-art BACnet (IP and MS/TP) field controllers for HVAC control of a building’s mechanical and electrical systems including Elevators, Security (Card Access & CCTV), Parking Gate System and more.

  • Access controls and energy monitoring anytime anywhere via web-enabled smart devices.

  • Schedule building zones automatically through Microsoft® Outlook, Google® Calendar, or Apple® iCal. Simply book the room and the zone is scheduled.

  • The entire ABB Cylon range benefits from UniPut™ I/O technology for flexible point configuration and flexibility in strategy changes which has the benefit of minimizing the cost of design changes even at late stages in commissioning.

  • Data logging and alarming features enable energy meter data recording for improved energy management control.

  • The secure web-based user-friendly graphical interface allows a site to be controlled and supervised in real-time with changes becoming instantly effective.
cxprohd

Ease of integration

  • Open Protocol Solution supporting interoperability
  • BACnet/IP, BACnet MS/TP
  • Modbus TCP and Modbus RTU


ABB Cylon provides connected building control and energy management solutions to consulting engineers and building owners through our global network of Approved System Integrators.

When you combine ABB Cylon’s highly robust, reliable, and flexible CBLine product range with our SaaS energy management expertise you get an advanced, top to bottom Energy Management Solution that really delivers on your energy-efficient commitments and goals.

With backward compatibility built into the design of our products providing the ability to seamlessly upgrade systems over 10 years old, you can be confident that your investment in an ABB Cylon building energy management system is secure.

scalable

Scalable


ABB Cylon smart building solutions provide flexible site control applications for small to large scale building automation systems. Our highly flexible and easily extendable solutions also offer a consistent approach to the phased upgrade of legacy plant and new buildings.
  • ASPECT Web-based Building Management Technology

  • INTEGRA Building Management System based on the Niagara Framework®

Solution benefits

ABB Cylon delivers scalable, front-end building automation solutions, open protocol building controls, and cloud-based energy analytic tools to meet the need of today's high-performance, green-conscious commercial facilities.

ABB Cylon can help you integrate smart building solutions into the planning of new facilities, retrofitting to an existing site, or upgrading current systems in a way that optimizes return on investment.


Customer benefits

Discover more

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language