Select Language
  • English
  • Deutsch
  • Deutsch (Schweiz)
  • Ελληνικά
  • español
  • suomi
  • français
  • italiano
  • Nederlands
  • polski
  • français (Suisse)
  • Nederlands (België)
  • français (Belgique)

ABB Modbus KNX Gateway

Strengthen the bonds, seamlessly.

Modbus-KNX-Gateway-web-header

The ABB Modbus KNX Gateway is a compact modular installation device for the integration of Modbus RTU servers and KNX TP devices. The Modbus RTU – KNX TP Gateway is a bidirectional gateway with 100 freely configurable data points. The device functions as a Modbus RTU client and makes it easy to integrate Modbus servers that support the RTU protocol via RS-485.

An optional, free-of-charge DCA is available to facilitate the configuration, allowing to export, and import Modbus-KNX mapping in the form of templates. Modbus component templates will also be available for download from a database.

Main Features Gateway

  • The device functions as a Modbus RTU client
  • Up to 100 Modbus data points
  • Up to 100 Modbus RTU servers
  • Up to 254 Modbus RTU addresses
  • Uses KNX standard data point types (DPTs)
  • The device is powered via the bus and requires no additional auxiliary voltage
  • Arithmetic and/or logical operations available for each data point via parameters
  • ETS (Engineering Tool Software) is used to parameterize the device
  • A Device Configuration App (DCA) is also available for easy configuration
  • Easy traceability via 2D-Code

Configuration as easy as saying...

1_292
Connect Modbus servers

Do the Modbus - KNX mapping once, you will be able to reuse it with other projects.

2_292
Import/export templates

Retrieve templates locally or from the online ABB database, save them within your most convenient directories.

infinite_292
Endless use

Mapping ready! You won’t need to start over each time, your templates will be always available for any future need.

DCA_292

DCA Available

An optional, free-of-charge DCA is available to facilitate the configuration.

Download now

Benefits:

flexibility
More Flexibility

Connect any available Modbus server and be future-proof - integration and mapping of new devices can be done at any time.

faster-configuration
Faster Configuration

Mapping templates simplify configuration and avoid repetitive manual work to save time and effort.

reuse
Reuse of Work

Once a mapping of a Modbus device has been done it can be easily reused.


Applications:

advantages_292x146
Metering
192x96 beeld FAQ KNXhvac
HVAC
Charging up for our EV future
EV Charging
School-solar-on-roof_292x146
Others

Product Overview:

Learn more:

Related offering:

Select region / language