Energy Meters

Measure energy, easily


Energy monitoring and analysis play a pivotal role in reducing energy costs and enhancing the efficiency of electrical assets. ABB's complete DIN-rail energy meters offer facilitates the identification of improvement areas, allowing buildings to operate more efficiently, thus reducing energy consumption and saving costs.

Select Language
  • English
  • Deutsch
  • Deutsch (Schweiz)
  • Ελληνικά
  • čeština
  • español
  • suomi
  • français
  • italiano
  • 日本語
  • Nederlands
  • polski
  • português
  • svenska
  • Türkçe
  • 中文
  • français (Suisse)
  • български
  • Nederlands (België)
  • français (Belgique)

Technical documentation and support

Learn more about energy meters with our resources and contact us for purchasing information

Get started Contact Us

Main benefits



D11 and D13: What's new?


usability

Improved usability

More standard features

Simplified installation and initial setup

High readability thanks to a dual-line display and intuitive menu structure

Improved EMC performance

 

footprint
Optimized footprint

Up to 50% reduced footprint in the panel 

1 DIN module for 1-phase direct meter up to 40A with Modbus or Mbus

3 DIN modules for 3-phase direct meter up to 65A with Modbus or Mbus


sustainability

Embedded sustainability

Housing made of 70% recycled plastic

FSC-sourced paper packaging and manuals made with recycled paper

Up to -25% self-consumption compared to previous ranges

Part of the ABB EcoSolutions™ portfolio



Full product range

energy-meter-table-ranges
energy-meter-A-series
energy-meter-B-series

D1D 15-ME Meters


D1D 15 –ME 200-650

Smart, Compact and Reliable

The D1D 15-ME series is a smart and compact, MID & PTB certified DC energy meter designed for accurate measurement and fiscal billing, enabling charging station providers to offer a seamless, gas-station-like experience.

The new D1D 15–ME meter accurately records measurement data with timestamps, captures loading process details, and includes a digital signature to ensure compliance with legal billing requirements. Additionally, all charging data is securely stored in the meter’s internal memory for persistent record-keeping.

Key Features

•Voltage up to 1000V
•Current up to 650A
•Charging Data recording
•Charging Duration Monitoring
•Line loss energy measurement
•Signed and Encrypted Charging Data
•PTB compliant (Eichrecht) for charging
•MID certified for billing purposes
•Certified with S.A.F.E transparency software
Encrypted message (OCMF) for secure transmission

Main applications


FAQ


What is the difference between D11 15 and D13 15?
Both meters fall within the new Range 15. D11 is a direct meter capable of handling up to 40A in single phase, whereas D13 accommodates up to 65A in three phases. The display of D11 features a dual line with 6 digits in the main, while D13 boasts 7 and additional icons. Both can leverage Mbus or Modbus RTU communication protocol.

Can energy meters be installed with both CT and VT?
ABB provides tailored energy meters working via CT and VT: A42 (1-phase indirect meter) and A44 (3-phase indirect meter) support both CT and VT, while B24 (3-phase indirect meter) is designed for CT-only use.

What are the communication protocols available for meters range?
Two different protocols are available for meters range: Mbus and Modbus RTU.

Where can I find technical documentation for the energy meters?
You can access all types of technical documentation, including installation guides, user manuals, communication manuals, as well as certificates of conformity issued by external entities in the below section or here.

Related offers



Products and Documentation

Get started
Technical Documentation
Product browser

Brochures and catalogs

Installation Manuals

User Manuals

Communication Manual

Useful resources

View full documentation

Find all energy meter manuals

Download


Select region / language