ABB i-bus® KNX Combi Switch Actuators

Switch to a smarter tomorrow

ABB-NGS-Combi

Flexibility combined with compact design – the Combi Switch Actuators offer switching and shading functionality in a device half the size. Ideally suited to meet the dynamic requirements of modern residential projects.

The Combi Switch Actuators feature high channel density, freely selectable switching and shading functionality in a single device, increased safety and intuitive usage thanks to the unified manual operation concept –  offering customers maximum flexibility and comfort in planning, installing and commissioning.

Full integration into the ABB i-bus® tool now available

MORE INFORMATION

Are you looking for support or purchase information?

Main benefits

switch-actuator-flexible-switching-shading-396
Flexible switching and shading

Selectable switching and shading functionality in one device for flexibility from planning to final realization and subsequent changes

switch-actuator-standard-efficiency-396
Efficiency

Cost-effective, space- and time-saving thanks to compact devices with high channel density that double the space in the distribution board

switch-actuator-safety-usability-396
Safety & Usability

User friendly and intuitive to use; increased safety thanks to an operation foil which prevents from unauthorized operation

Main features

  • Selectable switching and shading functionality
  • High channel density: 2 switching outputs or 1 shutter output per module width
  • Suitable for multi-phase operation
  • Easy commissioning thanks to template pages and central group objects
  • User-friendly UI through the representation of parameters in tabular form*
  • Load shedding function to integrate the devices into an energy / load control system*
  • Extended logic and optimized threshold function for a better comprehensibility and traceability*
  • Tool-free assembly and disassembly from DIN-rail
  • Universal manual operation can be blocked, easy status identification is available
  • Easier and faster device configuration of several devices thanks to the ETS App Update Copy Convert
  • Now integratable into the ABB i-bus® Tool
     
* Available from ETS application version 1.1
 

Browse the complete switch actuators portfolio

Products



Multimedia

Services and tools

Support

Select region / language