Products & Solutions
Industries
Services
Careers
About us
Contact us
Suggestions
Products
See more products
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Adaptaflex
Adaptaflex
Flexible Non-metallic Conduit Systems
Flexible Non-metallic Conduit Systems
Non-metallic accessories
Non-metallic accessories
Adaptaflex 360 Protection Lock
Adaptaflex 360 Protection Lock
Adaptaflex® 360 Protection Lock
Non-metallic locking clip for ATS™ and Adaptalok fittings
PA66 Polyamide (Nylon 66)
Maximum protection against ingress, impact and abrasion
360° conduit capture for improved flexibility and tensile strength
Facilitates the strongest possible systems when combined with Adaptalok and PACH conduits
Increased system serviceability - easily removable for quick and simple maintenance
Latching Clip System - once locked, ensures a failsafe installation, preventing the fitting from being displaced
Temperature range - Static Applications: -50ºC to +120ºC
Temperature range - Moving Applications: -45ºC to +120ºC
Very high UV resistance
Typical applications
In combination with the ATS™ and Adaptalok systems
Select Language
English
français
日本語
Product information
Technical Data Sheet
Full 360 Protection System information leaflet
Adaptaflex catalogues and other literature
Contact us
Part no.
Dimensions (mm)
Suitable for fitting range
Nominal conduit size
(mm)
A
B
C
D
ATSL13
51.4
25.7
21.5
12.1
ATS, AL
13
ATSL16
55.4
27.7
23.4
13.1
ATS, AL
16
ATSL21
67.4
33.7
25.1
16.2
ATS, AL
21
ATSL28
83.4
41.7
25.7
20.1
ATS, AL
28
ATSL34
98.0
49.0
26.0
23.6
ATS, AL
34
ATSL42
114.8
57.4
33.8
28.6
ATS
42
ATSL54
142.4
71.2
38.3
34.7
ATS
54
See Technical Data Sheet for dimension size references.
Send us your enquiry