Type PP

  • Polypropylene
  • Medium UV resistance
  • High Flexibility - Medium Fatigue Life
  • Temperature range: Static Applications: -20ºC to +90ºC
    Temperature range: Dynamic Applications: -5ºC to +105ºC
  • IP66 rating (depending on fittings)
  • CE approved  

Typical applications 

  • High chemical resistance industrial applications
Type PA, PI, PR etc
Parts list
Documents
Related products
Contact us
Part no Nominal conduit size (mm) NW Conduit size Outside dia. (mm) Inside dia. (mm) Minimum bend radius (mm) Reel length (m)
PPFM13 13 10 13.0 9.8 5 50
PPFM16 16 13 15.8 12.1 35 50
PPFM21 21 17 21.2 16.8 40 50
PPFM28 28 23 28.5 23.1 60 50
PPFM34 34 29 34.5 29.1 50 50
To order quote part number, colour & reel length, e.g. PPFM16/BL/50M
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language