Harnessflex EVO™ Conduit
Harnessflex EVO™ (Electric Vehicle Orange) conduit is flexible nylon (PA6) conduit suitable for electric vehicle applications.
Able to withstand extremes of temperatures and resistant to automotive oils and solvents. It is extremely tough and has a very high impact strength and high fatigue life.
Features & benefits:
- High flexibility & fatigue life
- Very high abrasion, impact and shock resistance
- Temperature range: -40ºC to +120ºC
Temperature range short-term: +150°C
- UV Resistance - Medium
- IP40 - IP68 (2 bar 30 mins) (Depending on fittings)
- Available colours: Orange (RAL2003)
- Self extinguishing, low smoke toxicity & halogen free
- Available in slit variants