EXLT range - Low fire hazard with a galvanised steel core

Low fire hazard conduit which is fully compliant with London Underground, and MOD specifications.

Product approvals

  • ATEX - Baseefa 15ATEX0175X
  • IECEx - IECEx BAS 15.0130X
  • II 2 GD, Ex eb IIC Gb Ex tb IIIC Db
  • -20°C to +70°C
  • IEC 61386 compliant      

product-approval-logo-atex product-approval-logo-iec-ex

EXLB

Recommended fittings

More information

Select region / language