EXSHC & EXSLHC range - Extreme temperature resistant, highly flexible conduit with a stainless steel core

Liquid tight conduit with a high and low temperature resistant jacket, for applications where a high degree of flexibility is required. Made from stainless steel core with a thermoplastic rubber coating.

Product approvals

  • ATEX - Baseefa 15ATEX0175X
  • IECEx - IECEx BAS 15.0130X
  • II 2 GD, Ex eb IIC Gb Ex tb IIIC Db
  • -35°C to +105°C
  • IEC 61386 compliant
  • CE marked to Low Voltage Directive 2014/35/EU

product-approval-logo-atex product-approval-logo-iec-ex 

Select Language
  • English
  • français
  • 日本語
EXHLC

Recommended fittings

More information

Select region / language