Kopex-Ex offer a range of gland fittings that are specially designed and built to offer a superior cable protection solution for the Oil & Gas market, as well as other hazardous area applications. Manufactured to meet ATEX and IECEx standards, they are designed to be robust and to meet the demands of dangerous environments. Constructed from either nickel-plated brass or stainless steel with an epoxy resin barrier, the Group I flameproof HAM glands are a high specification product, ideal for all hazardous area applications.
Product approvals: