0
Products & Solutions
Industries
Services
About us
Where to buy
Contact us
Careers
Suggestions
Products
See more products
Shopping list preview
Trending
0
Offerings
Offerings
Low Voltage Products
Low Voltage Products
Products
Products
Conduit & fittings
Conduit & fittings
Kopex
Kopex
Metallic fittings
Metallic fittings
Type XSM 90°
Type XSM 90°
Type XSM 90°
90° Elbow Fitting - External Male Thread
Nickel plated brass
UL514B File No. E60625 listed
Temperature range - Static Applications: -50ºC to +150ºC
Temperature range - Moving Applications: -50ºC to +150ºC
High Temperature Co-polyester Seal
IP66 to IP69 rated
For insertion into threaded entries & knockouts using a locknut (order locknut separately)
Typical applications
Industry Processing – Food and beverage, chemical, feed, wood
Automation, machines & panel building
Utility – Power
Mining equipment
Marine & Shipping
Select Language
English
français
Approvals
BSI Kitemark KM-90009
CE Mark to the Low Voltage Directive
UL514B file number E60625
Parts list
Related products
Contact us
Metric Part No.
Nominal Conduit Size
Metric Thread Size
NPT
Part No.
NPT
Thread Size
US
Conduit Size
XSM0303
16mm
M16
–
–
3/8”
XSM0304
20mm
M20
XSA0304
1/2”
3/8”
XSM0404
20mm
M20
XSA0404
1/2”
1/2”
XSM0505
25mm
M25
XSA0505
3/4”
3/4”
XSM0606
32mm
M32
XSA0606
1”
1”
XSM0707
40mm
M40
XSA0707
1 1/4”
1 1/4”
XSM0808
50mm
M50
XSA0808
1 1/2”
1 1/2”
XSM0909
63mm
M63
XSA0909
2”
2”
Type FLB
Liquid Tight Oil Resistant
PVC Covered Galvanised Steel conduit
Type FSH
High Temperature
Liquid Tight Conduit
Stainless steel
Type FLT
Low Fire Hazard
Low Fire Hazard Jacket Covered Galvanised Steel
Type FST
Stainless steel
Low fire hazard
Liquid tight conduit
String packed with thermoplastic rubber covering
Type FLHTB
Enhanced Fire Performance conduit
Thermoplastic Jacket Covered Galvanised Steel
Type FLH
Liquid Tight High Temperature conduit
Thermoplastic Rubber Covered Galvanised Steel
Type FU UL/CSA
Liquid Tight UL Listed & CSA Approved conduit
PVC Covered Galvanised Steel with Copper Packing
Contact us
Submit your inquiry and we will contact you
Contact us
Select region / language
Europe
Americas
Middle East and Africa
Asia and Oceania
Global
-
English
Austria
-
German
Belgium
-
Dutch
|
French
Bulgaria
-
Bulgarian
Croatia
-
Croatian
Czech Republic
-
Czech
Denmark
-
Danish
Estonia
-
Estonian
Finland
-
Finnish
France
-
French
Germany
-
German
Greece
-
Greek
Hungary
-
Hungarian
Ireland
-
English
Italy
-
Italian
Latvia
-
Latvian
Lithuania
-
Lithuanian
Luxembourg
-
French
Netherlands
-
Dutch
Norway
-
Norwegian
Poland
-
Polish
Portugal
-
Portuguese
Romania
-
Romanian
Serbia
-
Serbian
Slovakia
-
Slovakian
Slovenia
-
Slovenian
Spain
-
Spanish
Sweden
-
Swedish
Switzerland
-
French
|
German
|
Italian
Turkiye
-
Turkish
United Kingdom
-
English
Global
-
English
Argentina
-
Spanish
Aruba
-
Spanish
Bolivia
-
Spanish
Brazil
-
Portuguese
Canada
-
English
|
French
Chile
-
Spanish
Colombia
-
Spanish
Costa Rica
-
Spanish
Dominican Republic
-
Spanish
Ecuador
-
Spanish
El Salvador
-
Spanish
Guatemala
-
Spanish
Honduras
-
Spanish
Mexico
-
Spanish
Panama
-
Spanish
Paraguay
-
Spanish
Peru
-
Spanish
Puerto Rico
-
Spanish
United States of America
-
English
Uruguay
-
Spanish
Global
-
English
Algeria
-
English
|
French
Angola
-
English
|
French
Bahrain
-
English
|
French
Botswana
-
English
|
French
Cameroon
-
English
|
French
Côte d'Ivoire
-
English
|
French
Egypt
-
English
|
French
Ghana
-
English
|
French
Israel
-
Hebrew
Jordan
-
English
Kenya
-
English
|
French
Kuwait
-
English
Lebanon
-
English
Madagascar
-
English
|
French
Mali
-
English
|
French
Mauritius
-
English
|
French
Morocco
-
English
|
French
Namibia
-
English
|
French
Nigeria
-
English
|
French
Oman
-
English
Pakistan
-
English
Palestine
-
English
Qatar
-
English
Saudi Arabia
-
English
Senegal
-
English
|
French
South Africa
-
English
Tanzania
-
English
|
French
Tunisia
-
English
|
French
Uganda
-
English
|
French
United Arab Emirates
-
English
Zambia
-
English
|
French
Zimbabwe
-
English
|
French
Global
-
English
Australia
-
English
Bangladesh
-
English
China
-
Chinese
|
English
India
-
English
Indonesia
-
English
Japan
-
Japanese
Kazakhstan
-
Russian
Malaysia
-
English
Mongolia
-
Mongolian
|
English
New Zealand
-
English
Philippines
-
English
Singapore
-
English
South Korea
-
Korean
Sri Lanka
-
English
Taiwan (Chinese Taipei)
-
Chinese - Traditional
Thailand
-
English
Vietnam
-
English