Pipe-Prep™


Copper pipe deburring and cleaning tool


Pipe-Prep™ is a combination tool that cleans and deburrs copper pipe ends. Flattening and smoothing, rather than grinding and cutting off burrs, the tool maintains the integrity of the material and produces the right shape for subsequent joining. Pipe-Prep™ removes oxidisation, a common cause of pipe joint failures, making it easier and quicker to achieve sound and reliable pipe connections.

With no swarf, Pipe-prep™ helps produce contaminant-free pipe work in refrigerant and potable applications with no internal flow restrictions and greater contact area for solder and other joining methods.
Select Language
  • English
  • français
pipeprep 2
Select region / language