Pipeslice®


For a clean and precise cut on copper pipe.

Pipeslice® is the genuine pipe cutting tool. It is a singlehanded plumbers' tool that makes copper pipe cutting easy, with just a few simple twists of the wrist. Renowned for it's technical innovation, the practical design allows single handed operation with automatic adjusting and locking-on for ease of use.

Available in a comprehensive range of sizes, Pipeslice® provides a clean cut through copper piping and is ideal for use in confined spaces – especially where there is minimal pipe to wall clearance. Pipeslice® avoids pipe damage and external deburring, making finished pipe work cleaner and with increased integrity for a professional finish.

Select Language
  • English
  • français
pipeslice
Select region / language