Highly flexible conduit, made from 50% recycle based polyamide 6, ideal for machine building, installation and construction industries. Made from 50% recycle based polyamide 6, providing 30% savings in CO2e emissions and 50% reduction in use of Net Fresh Water use*
Material + Characteristics
- Made from 50% recycle based polyamide 6
- Very good flexibility
- Temperature range –40°C ... +95°C continuous, +160°C short-term
- Good UV resistance and weathering characteristics
- Free from halogens and cadmium
- RoHS and REACH compliant
- ABB EcoSolutionsTM certified
Compatible with:
- PMA EcoGuard, PMAFIX, PMA Smart Line fittings
- PMA EcoGuard clips
- PMA accessories
* Relative to the use of conventional raw materials, based on third-party verified Lifecycle Assessment (Type III, externally verified)