ISO Class 1 certified Dresspack for Cobots

Select Language
  • English
cobot-cobotclamp-1204px screenpicjpg

NEXT GENERATION CABLE PROTECTION for clean room application up to ISO 14644-14 Class 1


To ensure the safety and hygiene of clean production environments, all elements - including equipment, components, consumables and materials- must meet industry-specific cleanliness standards according to ISO 14644-14.

The PMA® cable protection system for automation is engineered to safeguard cables in demanding automation and robotic applications. It offers a variety of conduit types, system supports, and specialized accessories designed to reduce torsion and mechanical stress on cables.

With high abrasion resistance and the lowest level of particle emission during operation according to the corresponding ISO standard, the system helps engineers minimize downtime while maintaining the integrity of clean and hygienic production areas.

News and Highlights

Fraunhofer Tested Device - ABB Schweiz AG Kit-CCH-29

tested - cbobot
PMA's tested and certified excellence in cable protection Intensive testing, research and development activity is a top priority at PMA® every day. That’s why PMA® is a market leader in the field of cable protection. Our products are tested to both international standards and internal test procedures. The internal PMA procedures are designed to supplement the international standards simulating real applications, testing to destruction finding the real limits of the product. 
The KIT-CCH-29  has earned the Fraunhofer certificate (report AB 2302-1391). It meets ISO 14644-14 standards and is suitable for cleanrooms, complying with ISO 14644-1 air cleanliness classes.

Do more with PMA Cable Protection

One-Fits-All
Get started quickly with our easy to use Cable Protection for every situation with ISO Class 1 certification and even for all major Robot types.

Stay ahead in the race
Improve the quality of your workflow and reduce errors due to difficult conduit guidance with our unique solutions.

Outdo your challenges
Short in staff? PMA will support you with your application so your engineers can focus on more critical wor

Product Kit & related products

                                                             
              

Downloads & Links

Inquiry & Contact form

Select region / language