Picture

Just push it! Push-in Spring motor starting solution

Concept video

Just Push It!

Teaser video

Just push it!

Just push it


The complete solution is here!
Push-in Spring motor starting solution


Meet the all-in-1 Push-in Spring motor starting solution. Now available with new connectors and busbars for faster installation, easier wiring and reliable performance. 

Save up to 50% wiring time with Push-in Spring compared to conventional spring solutions. And the connections are just as reliable. So for speed, ease and reliability, just push it.

Push in Picture

Are you looking for support or purchase information?

How to videos

ABB__Speed_up_your_projects_100

Faster than ever installation

  • 2-in-1 connection 
  • Smart accessories 
  • Complete solution
ABB__Easy to Install_100 

Easier than ever wiring

  • Intuitive wiring
  • Just one screwdriver required
  • Automated wiring possible
ABB__Continous_operation_100

Reliable as ever connections

  • Robust by design
  • Vibration-proof
  • No need to re-tighten 

Highlights

Also available with Push-in Technology

Products and documents browser

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language