Gateways

Simple communication with external networks.

With the use of a Gateway device, Pluto can communicate with other control systems and thereby form a part of a larger network. The unit has a common interface with Pluto, i.e. the same cabling and the Pluto Manager software can be used for servicing and where necessary programming. There are different Gateway models available for different field buses. 

Main benefits

  • Two-way communication
  • Simplified programming with ready made function blocks
  • Function blocks free of charge

Main features
Support for industry protocols:

  • Profibus DP
  • DeviceNet
  • CANopen
  • PROFINET
  • EtherNet/IP
  • Modbus TCP
  • EtherCAT
  • Sercos III
Gateways group_2TLC172885F0201

Are you looking for support or purchase information?

Highlights

Product Browser
Documents
Pluto Manager
CAD drawings
Protocols
Pluto block selection guide
eConfigure
2D/3D Data
Loading documents
Pluto Manager 

Pluto Manager is a software tailored for the safety PLC Pluto. Programming is done in ladder and together with the function block creates the structure of your safety functions. The software comes with predefined function blocks approved by TÜV to facilitate the work on designing the safety functions. 

 Pluto Manager gives you a structured overview of Pluto’s, gateways and peripheral components in large and small projects. It gives you an overview and control of the sensors and actuators, and the reactions between them. Pluto Manager also contains manuals for the software and hardware that are connected and needs to be handled through the program. 

 The interface gives the option to get the status directly from Pluto’s two bus options, AS-i and Pluto bus. There are also diagnostic functions and the option to export data. 

 To be able to load the program code to the Pluto module you need a license key. The license key is obtained separately by contacting you local sales representative. 


Download the latest version of Pluto manager
 
CAD drawings for all Safety Products are available here.

Network protocols

Through the gateways Pluto can communicate using all of the industrial network protocols commonly used in automation. For more information on each protocol, please see the links below.

For information and guidance on recommended function blocks to use for each product in Pluto Manager, see the Pluto block selection guide (PDF)

Pluto Manager 


Pluto Manager is a software tailored for the safety PLC Pluto. Programming is done in ladder and together with the function block creates the structure of your safety functions. The software comes with predefined function blocks approved by TÜV to facilitate the work on designing the safety functions. 

 Pluto Manager gives you a structured overview of Pluto’s, gateways and peripheral components in large and small projects. It gives you an overview and control of the sensors and actuators, and the reactions between them. Pluto Manager also contains manuals for the software and hardware that are connected and needs to be handled through the program. 

 The interface gives the option to get the status directly from Pluto’s two bus options, AS-i and Pluto bus. There are also diagnostic functions and the option to export data. 

 To be able to load the program code to the Pluto module you need a license key. The license key is obtained separately by contacting you local sales representative. 


Download the latest version of Pluto manager
 
Select region / language