Solutions for Remote Power Panels

Continuous power in critical applications

Continuous operation is at the heart of every critical application. This is why our Remote Power Panel (RPP) offering is designed to meet each of your specific requirements for continuous power, energy efficiency and scalability. Its compact design ensures a small footprint allowing more space for your server equipment. 

The range of ABB solutions for RPP applications includes monitoring and measurement tools, which can be easily connected to the cloud and data can be accessed through a web server, making your installation smart and fully connected.

Optimize your server room and get your equipment up to speed with our RPP solution.

RPP-1

Solution benefits


Continuous operation
Continuous operation

Load-free devices and components can be plugged in and out under voltage with no need for additional personal protective equipment

• The SMISSLINE TP product portfolio provides a variety of circuit breakers and residual current devices up to 63A in different variations and the multi-pole devices can be positioned anywhere

• Touch proof SMISSLINE busbar system devices can easily be changed under voltage without any power interruption


Energy Efficiency
Energy efficiency

The energy monitoring architecture has been specifically developed to meet the requirements of energy and asset management

• Thanks to the Branch Monitoring System the energy flow in electrical distribution is made easy

Network analyzers and branch monitoring solution helps users to detect risks at an early stage thanks to total transparency, constant diagnostics and real time notifications


Space Saving
Space saving

• The vertical installation saves space in the RPP and the input wiring is already integrated into the pluggable socket system

• This reduces the number of cables in the RPP and results in a clean and organized panel layout


Modularity
Modularity & flexibility

• The system provides flexible architecture and many different power supply options

• Ability to incorporate last-minute changes promptly

• The system can be expanded quickly, easily and safely, and is more efficient and fully compatible with existing installations

“Pay as you grow” is made easy by installing empty power distribution units and populating them with devices when your customers rent the rack space


Discover our Remote Power Panel solution

Read the Application note

Learn about the importance of power supply at I.T. rack level, challenges such as continuous operation and energy efficiency and find out how RPPs and other ABB scalable solutions can make your Data Center installation smart and fully connected. Check out our application note now!​

RPP-Application-Note-Title-Preview


Explore our offering



Resources and Tools



Documentation


Select region / language