Server room solutions


Are you designing or refurbishing your Data Center's Server Room?

The server room is the heart of any data center facility. ABB’s server room solutions provide an efficient and flexible infrastructure for your facility ensuring optimal protection and advanced energy distribution. Server room solutions include:

 

  • Remote power panels to ensure continuous power to critical applications with unsurpassed power monitoring and distribution with up to 256 outgoing connections in a safe, reliable, space-saving footprint
  • Busbar distribution systems, featuring our touch-proof busbar system that ensures load-free devices and components can be snapped on and off under voltage 
  • Digital technology & services to extend the life and improve the productivity of your assets. 


Get support at each stage of your project


Choose the right solution for your server room

busway-pictogram-1

Busway System

A busway system is mounted overhead or under the raised floor of the server cabinets.

The busway is equipped with a feeder unit and several tap-off units, connected along the busway in alignment with the server cabinets. The tap-off units are fitted with protection devices to safely distribute power from the busway to the server racks in the cabinets.

ABB_picto_48x48_03_panel_buildes_0092

Remote Power Panel

Remote Power Panels (RPPs) distribute power directly to the IT server racks or cabinets.

Usually, RPPs are installed in close proximity to the racks, and typically in the same white space.

The design of an RPP needs to meet the power density demands of the server racks, assuring continuity of operation with high energy efficiency, optimized footprint, modularity and flexibility.




Complete Server Room Offering


Useful links


Documentation


Do you need support for a project or solution?

Talk to our experts

Contact-us-Nico

Nico Ninov

Data Center Segment Marketing Manager

Contact-us-Monica

Monica Meda

Global Product Manager Critical Power

Contact-us-Brendan

Brendan Duggan

Sales Development Manager for Critical Power

 

 

Contact-us-Alessandro

Alessandro Grieco

Sales Development Manager for Critical Power

Select region / language