Cyberex® Power Distribution Unit (PDU)
50 - 1.3MW power distribution system
Data centers are the essential ingredients that enable individual businesses to have an electronic presence on the Internet. Reliable uninterrupted power is critical to the mission of any organization’s data center.
The Cyberex PDU offers the most reliable and flexible power distribution product on the market today with almost unlimited configurations of panelboards, sub-feed breakers to meet every load requirement. Multiple cabinet designs support ratings up to 1.3MW.
Additionally, the Cyberex PowerView monitoring system provides solutions to monitor and manage any combination of individual branch circuits or sub-feeds from a single hardware platform.