Busbars PSc

For application with DS301C RCBOs

PSc busbars have been specifically designed for quick and easy bottom wiring of DS301C RCBOs in all applications, resulting in a more comfortable installation inside the panel due to their reduced occupied space (busbar body is less than 15 mm high).

PSc busbars have a pin gap of half module and are available for both single-phase and three-phases network systems.

Customers have a lot of flexibility because they can choose between pre-cut (12 modules) and suitable for cutting (1 meter long) versions.
 
RCBOs DS301C_PMDT IR-198_D

Main features

  • Busbar height 13.7 mm
  • 1- and 3-phases types
  • 12 modules and 1 meter long versions
  • Suitable for bottom connection of DS301C devices with 1P+N in one module
  • Rated current up to 63 A
  • PSc-END end caps and BSKc tooth covers available as accessories
     

Are you looking for support or purchase information?

Main benefits

ABB_picto_48x48_13_speed_up_your_projects

Speed up your project
Installation is quick and simple with DS301C RCBOs, and offer more comfort inside the panel due to the reduced occupied space of PSc busbars. 

 

ABB_picto_48x48_14_easy_to_install_0779-Small

Flexible installation
There are 1 phase and 3 phase codes available. Customers can cut busbars to the desired length based on installation requirements with 1 meter long types

 

ABB_picto_48x48_05_security_0188-Small

Safeguards in place
Touch-proofing is ensured by installing plastic covers on unused busbar pins.

 

Products and Documentation

Product browser
Documentation
Loading documents

Related offering


Select region / language