Accessible Toilet Alert System

Accessible Toilet alert system

The system is designed to enhance security in toilet facilities for people with reduced mobility, as well as others requiring assistance.

When the alarm button inside the toilet is pressed, the indicator light on the wall outside the toilet will start flashing and the buzzer will sound. After pressing, another light will activate on the unit. This indicates to the user that the assistance request was made successfully. The alarm remains active until it is reset. The system can be equipped with several alarm buttons in parallel.

Access product information

E-catalog
knx_logo_292x196

Connecting the accessible toilet emergency call system to KNX


The system can be equipped with several alarm buttons in parallel and can be connected to KNX with a US/U2.2 input unit. This allows to collect the separate alarms to be centralized on a single alarm panel or in the same control room.

KNX can be used with the following systems:
• Busy light
• Assistance request
• Emergency alert
• Moisture detection
 

accessible toilet  emergency call system

See also

Downloads

Select region / language