Impressivo

Zest for life

Impressivo_1183x535

Convenient, adaptable and modular. Has got the ability to do whatever you can imagine. A modern design combined with functions which meet all requirements of contemporary living. Impressivo amazes with its flexibility. Flush and surface mounting is possible in common dry and wet environments.

Main benefits:
  • premium light switch range includes electronics (dimmers, movement detectors, temperature controllers, USB charging, blind controls, timers, etc.)
  • includes also building automation products - KNX, free@home, door communication
  • screwless terminals
  • can be used in all kinds of sites, from homes to commercial facilities
  • surface mounted products  and solutions for corner  and lath available as well
  • available certificates: FIMKO, SEMKO, NEMKO, CE, EAC, KEMA, VDE

Main features:

  • 4 colours of covers and frames
  • could be combined with Busch-axcent and carat® frames
  • up to 5-gang frames for horizontal and vertical installation
  • range 60 (60 mm installation screw distance)
  • SCHUKO socket outlets
  • available also in IP44
Impressivo_girl_390x195

Are you looking for support or purchase information?


Impressivo colour variants

Impressivo_white_192x192
white

Impressivo_aluminium_192x192
aluminium

Impressivo_anthracite_192x192
anthracite

Impressivo selected functions

Go for more

Product browser
Documentation
Loading documents
Select region / language