Impressivo white matt -range

Luxurious and modern design

Matta valkoinen kytkin marmoritaustalla

Impressivo-range gets reinforcements from new white matt color.

White matt brings new dimensions to Impressivo design with its luxurious matt surface. 

The white matt fits perfectly with different surface materials: timber, polished and semi-raw concrete to name a few. White matt is the perfect partner to complete an astonishing setup.

Are you looking for support or purchase information?

More detailed product information

ENTER HERE
Product range
Combine the best installability on the market with uncompromising elegance in both new construction and renovation projects. The series is suitable for both flush and surface mounting in in common dry and wet environments. Cover frames are available in 1–5 pieces (85 mm and 100 mm), and they can be mounted either vertically or horizontally. 

Surface material
Pleasant touch and feel with soft touch surface. Enjoy every press!
Durable and UV resistant surface makes white matt a good companion for large spaces. 
PVC and halogen free products.

Clean and sleek design
Can be freely combined with Impressivo, steel, axcent and carat designs.


Matt white products, matta valkoinen tuotevalikoima

Main features

  • Suitable for both flush and surface mounting
  • Can be installed in common dry and wet environments
  • Cover frames are available in 1–5 pieces (85 mm and 100 mm)
  • Can be installed horizontally or vertically
  • PVC free material
  • Made of halogen free materials (IEC/61249-2-21)
 

Documents

See also

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language