Visit the contents hereunder to see a reference about how ABB architectures, solution blocks and advanced products can be used to support the design and implementation of a Microgrid for e.g. campuses, universities, schools, fire stations and police stations.
• Energy efficiency
Monitor power flows and assets ensuring data-based improvement actions for energy saving and condition alerting in «green standard» approved energy cloud platforms.
• Peak shaving to save up to 20% in the bill
• Preditctive maintenance to reduce 33% of opex costs
• Continuous operation
Island in case of fault on the distribution grid and keep 100% of critical power running.
• Certified interface protections with the grid
• Adaptive protections with full selectivity
• Fast load shedding based on power & frequency measures
• Transfer switching to backup gensets
• UPS for servers full time supplied
• BESS as virtual generator in island-mode with advanced power conversion system