CO2e calculator

The proof is in the numbers

Find out how much CO2e emissions you potentially could reduce on your vessel by applying ABB's technology. Fill in the main operational details of your vessel. The calculator will estimate how much CO2e emissions you can expect to reduce.

Azipod® propulsion

This calculator showcases the estimated reduction of CO2e emissions as a result of powering a vessel with Azipod® propulsion compared to a similar vessel powered by shaft line propellers and is based on typical scenarios calculated for cruises, yachts, ferries, and offshore vessels. This calculator could also be applicable for other vessels with a similar operational profile.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average propulsion power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Energy storage

This calculator showcases the estimated reduction of CO2e emissions as a result of a vessel fully powered with batteries, charged from the shore energy grid, compared to the same vessel powered by a typical combustion engine using VLSFO, MGO or LNG as fuel.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter installed total propulsion power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average vessel power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Tooltip Please insert all countries where vessel can be charged. When an operating country is selected, the emission savings results are based on country electricity emissions from 2023 by International Energy Agency (IEA). The calculator divides evenly between selected options. If you want to see how big the impact is on IMO’s Carbon Intensity Indicator (CII), select option ‘IMO CII calculation’ method, which always assumes shore electricity emissions to be zero. Note that this may differ from engine maker SFOC value.
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Onboard DC Grid™

This calculator showcases the estimated reduction of CO2e emissions as a result of applying the variable speed function on Onboard DC Grid™ for internal combustion engines, compared to a fixed speed function.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter total installed power of vessel Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average propulsion power within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Shaft generator

This calculator showcases the estimated reduction in CO2e emissions as a result of installing a shaft generator on the main engine shaft compared to auxiliary generators driven by the auxiliary engines.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter installed shaft generator power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the average shaft generator power within annual operating hours.
20% 90%

Tooltip Please insert operating hours during one year (e.g., port stays excluded).

h

Please enter annual operating hours. Please enter numeric value only Please enter value in the range of 0 - 8760

Auxiliary Engine

Tooltip Please insert most commonly used fuel type for auxiliary engine.
Tooltip Please insert auxiliary engine fuel consumption during the average shaft generator operation (as inserted above). Note! This may differ from SFOC value.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500

Main Engine

Tooltip Please insert main engine average power when shaft generator is running.

MW

Please enter avg. vessel operation power of main engine Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert fuel consumption change of main engine due to increased load from shaft generator use. Increase in main engine load moves the operating point on fuel consumption curve. This is typically in the range of 1%, when main engine operation is roughly 40-55%.

%

Please enter fuel consumption improvement of main engine Please enter numeric value only Please enter value in the range of 0 - 20
Tooltip Please insert most commonly used fuel type for main engine.
Tooltip Please insert main engine fuel consumption when shaft generator is running.

g/kWh

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e
Potential energy savings
Tooltip Energy and emission savings are based on ABB’s internal calculations, combining actual and simulated vessel data. They may be more or less depending on vessel type and individual characteristics.

MWh

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Shore connection

This calculator showcases the estimated reduction of CO2e emissions as a result of supplying electric power from a shore connection, which pulls power from the utility grid, compared to generating electric power from the generators onboard.

Tooltip Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

Please select the most relevant vessel type for your application. This will provide you with a realistic sample scenario and you may adjust values from there. You may also select Other if your vessel type is not listed.

MW

Please enter total installed shore connection power Please enter numeric value only Please enter value in the range of 0-1000
Tooltip Please insert the power transfer within annual operating hours.
20% 90%

Tooltip Please insert hours during one year when propulsion is in operation (e.g., port stays excluded).

h

Please enter annual power transferred from shore Please enter numeric value only Please enter value in the range of 0 - 8760
Tooltip Please insert most commonly used fuel type.
Tooltip Please insert fuel consumption during the average operation power in annual operation (as inserted above). Note! This may differ from engine maker SFOC value.

kJ/kWh​

Please enter fuel consumption.. Please enter numeric value only Please enter value in the range of 0 - 20000 Please enter value in the range of 0 - 500
Tooltip Please insert all countries where vessel can be charged. When an operating country is selected, the emission savings results are based on country electricity emissions from 2023 by International Energy Agency (IEA). The calculator divides evenly between selected options. If you want to see how big the impact is on IMO’s Carbon Intensity Indicator (CII), select option ‘IMO CII calculation’ method, which always assumes shore electricity emissions to be zero. Note that this may differ from engine maker SFOC value.
Find out more

Do you have questions or would like to discuss the results with us?

No expected reduction

Unfortunately, there are no expected reduction of CO2e emissions from this vessel operation scenario.

Please modify some of the input parameters or contact us below for further support on identifying the most suitable solution to reduce emissions and energy consumption for your vessel.

Notification

A connection problem has occurred. Please try again later.

Potential emission reduction
Tooltip The emission savings are calculated on TTW (tank-to-wake) basis, including only fuel use-phase emissions. ABB strives to provide full lifecycle (WTW, well-to-wake) emission savings in the future.

kt CO2e

Disclaimer: The calculator provides a rough estimate for illustrative purposes only. Click here to get the details.

Find out more

Do you have questions or would like to discuss the results with us?

Close
Get support

Please enter first name Please enter alphabets only
Please enter last name Please enter alphabets only
Please enter email address Please enter valid email address
Please enter company name
Please select your location
Please enter job title
Please enter comments

Marketing consent ABB Process Automation

ABB Ltd and its subsidiaries wish to send you emails with offers and updates on ABB Process products, services and events, based on your interest profile. We collect statistics about opened emails and link clicks, to monitor and improve our direct marketing. You may revoke this consent at any time by clicking on the “unsubscribe” link in all the marketing emails or by submitting a request at www.abb.com/privacy. Please find more detailed information in the Privacy Notice.

Please fill all the fields
 
 

Why ship owners should invest in cleaner operations

As ship owners navigate the evolving maritime landscape, reducing emissions isn’t just a choice - it’s a strategic imperative due to several key reasons, including the following:

  1. Regulatory compliance
    First of all, stricter environmental regulations are being enforced globally and compliance with emission reduction targets is essential to avoid penalties and maintain operational licenses.
  2. Market reputation and stakeholder expectations
    Secondly, as sustainability practices are increasingly valued by stakeholders, ship owners and operators who actively reduce emissions enhance their reputation, attract environmentally conscious clients, and meet investor expectations.
  3. Cost efficiency and fuel savings
    Thirdly, implementing emission reduction measures leads to energy efficiency, which implies cost savings due to lower energy consumption.

See all calculators

Get-advice-on-reducing-your-ship's-emissions-and-energy-consumption---ABB-Marine-and-Ports

Get advice on reducing your ship's emissions and energy consumption

Are you looking to address your vessel’s environmental footprint?

Although there are clear incentives to reduce emissions, navigating the landscape of available emission reduction solutions, feasibility and operational efficiency might not be straight forward. Our team of seasoned experts offers free, non-binding consultancy to guide you toward sustainable solutions. Let’s chart a course toward a greener future for your fleet.

ABB Marine & Ports has decades of experience on developing energy-efficient solutions for the maritime industry.

Get-advice-on-reducing-your-ship's-emissions-and-energy-consumption---ABB-Marine-and-Ports
The-CO2e-Calculator-–-a-small-but-pivotal-step-in-ABB's-drive-to-decarbonize-maritime_main-image

Learn more about how the CO2e calculator was developed

There is a story behind everything – also how ABB’s CO2e (carbon dioxide-equivalent) Calculator came to life. In this article the primus motors of the project from ABB Marine & Ports who coordinated the project share their views about the why, how, and when. It's all about getting the net-zero ball rolling.
Driving-sustainability---ABB-Marine-and-Ports

ABB Marine & Ports is committed to a sustainable maritime future

Learn more about how we drive sustainability in the maritime industry

Driving-sustainability---ABB-Marine-and-Ports

Related highlights

Select region / language