Azipod® propulsion for ferries

Passenger ferry - X-ray_small

Azipod® propulsion was first introduced in 1990, since then becoming an industry benchmark in sustainable vessel technology. The Azipod® system, which extends below the hull of a ship, can rotate 360 degrees to increase maneuverability, efficiency and space available on board. Due to minimal noise and vibration, Azipod® propulsion also improves passenger and crew comfort.

In response to ferry and RoPax customer requests, ABB has filled the gap between the low and high-power range of Azipod® propulsors with the launch of a new series available in 7.5-14.5MW. With this expansion, the Azipod® propulsion family now covers the power range of 1-22MW.

Recent breakthrough orders in the ferry segment include the Azipod® propulsion system specified for an LNG-powered vessel due for delivery to Viking Line next year. Azipod® propulsion was also preferred by Wasaline for the recently ordered dual-fuel and battery power ferry, which will operate between Sweden and Finland. 
  • Flexibility in design
  • Less engineering
  • Improved general arrangement
  • Easier noise and vibration management
  • ABB engineering support 

For technical specifications, visit Azipod propulsion main page 
  • Less components
  • Fast installation and reduced installation cost
  • Simpler steel structures 
  • Later installation of main component
  • Smaller power plant 
  • Reduced life cycle cost due to savings in fuel and maintenance
  • Unbeatable maneuvering properties
  • Improved safety and reduced environmental impact
  • Increased payload/more efficient general arrangement
  • ABB customer support 
 

Hydrodynamic benefits

Due to lack of shaftline, supporting brackets and tunnel thrusters, the pulling Azipod® propeller receives steady incoming water flow, resulting in less noise and vibration, and better efficiency.
Virtaus_väritetty.small

Faster port approaches and departures

Ships equipped with Azipod® propulsion have superior manoeuvrability with the 360° steerable main propellers. Turning of the ship, crabbing, steering while decelerating and stopping are more effective, accurate and faster compared to conventional shaftline-rudder propulsion.

Below images shows an example from a simulator run, where turning in a dock with a 200-meter RoPax was six minutes faster with Azipod® propulsion.

Shaftline propulsion

berthing tracks-01

Azipod® propulsion

berthing tracks-03
For newbuilding projects, port and vessel specific time savings in manoeuvring can be estimated in ABB’s deck simulator facility in Helsinki, Finland. Customer representatives can make runs in a variety of different ports and see the differences between Azipod® and shaftline vessels for themselves.

Related articles and releases

Learn more

Select region / language