Extension module REA 105

Arc fault mitigation devices

The REA 105 module detects light and carries out tripping if the main REA 101 module simultaneously provides an overcurrent signal. REA 105 modules are typically used for main-tie-main configured switchgears or as selective arc monitoring and tripping units for the cable termination zones.

Scope

  • Zone selective extension unit for the main REA101 module with direct CB tripping capability

Product benefits

  • Extends the arc flash detection area by one fiber sensor in loop or radial arrangement
  • Enables zone-selective tripping schemes for busbar sections or feeders
  • Serves as overcurrent-status-transmitting link between two REA 101 main modules

Product features

  • Supports one loop or radial-type fiber sensor, or one lens-type sensor for arc light detection
  • Two high-speed IGBT outputs for direct and selective CB tripping in less than 1 ms
  • Carries out tripping also whenever the connected REA 101 module(s) trip
  • Circuit breaker failure protection with delayed light signal to the main REA 101 module

Are you looking for support or purchase information?

Technical documentation portal

Read Me
The newest technical documentation In English for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product related material and technical documentation in other languages. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering

Select region / language