Contactors

The motor and capacitor switching solution

Contactors are suitable for controlling electrical loads in many segments such as industry, service sector, marine sector, etc. Thanks to the breaking technique with vacuum interrupters, they can operate in particularly difficult environments. They are suitable for the control of motors, transformers, capacitor banks. Equipped with the correct fuses they can also guarantee protection with a fault level up to 50kA.

 
Why ABB?

  • Reliability for applications requiring high number of operations and a high switching frequency
  • Compact and flexible solutions
  • Short lead times
  • Fast response and technical support

 



Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Our offering

Related offering

Loading documents
Select region / language