IEC current limiting back-up fuse CEF-S

Distribution transformers protection

Fuse-links type CEF-S are designed for fast acting protection of distribution transformers, extending protection over transformer low voltage terminals.


Key
benefits

  • Superior performance versus standard fuses ensuring faster protection in case of low fault currents
  • Continuous protection and reliable operation guaranteed by robust design and compliance with newest IEC standards
  • Compatibility with other ABB products provides fast and accurate product selection
  • Outdoor sealing included in standard version, designed and tested for harsh conditions


Key features

  • Rated voltages  6/12 kV – 30/40.5 kV with rated currents of 6.3 A - 63 A
  • For indoor and outdoor applications.
  • Designed and type tested acc. to IEC 60282-1.
  • Top level breaking performance with currents up to 63 kA r.m.s.
  • Striker 80 N (medium type)
  • Equipped with Temperature Control Unit – additional protection against thermal stresses in small enclosures

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Search & Tools

Loading documents

Related offering