Feeder protection and control REF630 IEC

Flexibility and high functionality for feeder protection and control applications

Not active product since 2024

REF630 is a comprehensive feeder management relay for protection, control, measurement and supervision in utility and industrial power distribution systems, including radial, looped and meshed distribution networks, with or without distributed generation. REF630 is also ideal for feeder bay control.

REF630 is a member of ABB's Relion® family and part of its 630 protection and control product series.

Scope

  • REF630 has been designed to be the main protection for overhead lines and cable feeders.

Product benefits

  • Freely configurable functionality to meet application specific requirements
  • Extensive functionality and scalable hardware for the most demanding applications
  • All-in-one solution with integration of protection, control, monitoring and supervision in one relay
  • Large integrated or detached HMI with user configurable push buttons, making it easy to use
  • Extensive life cycle services

Product features

  • Wide range of protection, control and supervision functionality for feeder protection
  • Extensive earth-fault protection portfolio with unique multifrequency admittance-based protection for higher sensitivity and selectivity
  • Advanced and fast fault location of short circuits and earth-faults
  • 8 RTD/mA inputs and 4 mA outputs
  • Supports native IEC 61850 Edition 1, including GOOSE messaging for less wiring and supervised communication
  • Supports DNP3 (TCP/IP) and IEC 60870-5-103

widgets-jump-question

Technical documentation portal

The newest technical documentation In English for this product is on our technical documentation portal. On this portal, you can quickly search topics in all available technical documentation. You can also print topics of your choice to PDF format. As a registered user you will be able to bookmark and add your own comments in your own personal book. You can save the documents you need the most as collections and you can use them also in offline mode.

ABB Library

In ABB Library you can find other product related material and technical documentation in other languages. For now, please also use ABB Library to find technical documentation of earlier product versions.
Loading documents

Related offering

Select region / language