IEC steel compact substation Pluto 3C
Type tested, ready to install compact secondary substation (CSS) in metal enclosure, for 315 kVA transformer, direct incoming MV cable, without MV equipment.
The enclosure is divided into two compartments, one for the LV switchboard and one for the distribution transformer. The weight of the CSS without electrical equipment is 1125 kg.
Dimensions (LxWxH)
Enclosure (6 degree roof): 1534 x 1534 x 1997 mm
Transformer compartment (oil pit): 1261 x 876 x 1801 mm
Max equipment
-
Transformer:
315 kVA hermetically sealed oil transformer
-
MV Equipment:
The CSS is for direct incoming MV cable and not fitted with any MV equipment.
- LV Equipment:
LVS2-8M
8 x 400 A InLine fuse switches
5 x 400 A Kabeldon fuse switches
The LV cables for a 315 kVA transformer are 1 x 240 mm2 per phase.
Why ABB?
- Type tested according to the latest IEC 62271-202 specifications
- Internal arc fault Type AB tested at 20 kA, 1 second
- No access to live parts
- High level of safety for equipment and personnel
- Ready to install unit complete with internal interconnections, wiring and earthing.