IEC concrete compact substation Vega 12W-A
Type tested, ready to install walk-in compact secondary substation (CSS) in concrete enclosure, for 1250 kVA transformer, 4 panel 12 kV air insulated switch.
The enclosure is divided into two compartments, one for the MV switchgear and the LV switchboard and one for the distribution transformer. The weight of the CSS without electrical equipment is 17100 kg.
Dimensions (WxLxH)
Enclosure: 3240 x 4820 x 2590 mm
Transformer compartment (oil pit): 1585 x 2940 x 2300 mm
Max equipment
-
Transformer:
1250 kVA hermetically sealed oil transformer
-
MV Equipment:
4 panel NAL Switchgear 12 kV
MV transformer cables are as standard 25 mm2 Cu.
-
LV Equipment:
LVS3-20M
20 x 400 A InLine fuse switches
12 x 400 A Kabeldon fuse switches
LV cables for a 1250 kVA transformer are 3 x 300 mm2 per phase.
Why ABB?
- Type tested solutions
- Modular product range
- High level of personnel safety
- Flexible solutions, adaptable to individual requirements