IEC concrete compact substation Spica 8N-4A
Type tested, ready to install non walk-in compact secondary substation (CSS) in concrete enclosure, for 800 kVA transformer, 4 panel 12 kV switches.
The enclosure is divided into three compartments, one for the MV switchgear, LV switchboard and the distribution transformer each. The weight of the CSS without electrical equipment is 7390 kg.
Dimensions (WxLxH)
Enclosure: 3100 x 3090 x 2228 mm
Transformer compartment (oil pit): 1300 x 2700 x 2000 mm
Note: If the CSS is selected with exhaust channel the height will increase 350 mm.
Max equipment
-
Transformer:
800 kVA hermetically sealed oil transformer
-
MV Equipment:
4 panel NAL Switchgear 12 kV
MV transformer cables are as standard 25 mm2 Cu.
-
LV Equipment:
LVS3-20M
20 x 400 A InLine fuse switches
12 x 400 A Kabeldon fuse switches
LV cables for a 800 kVA transformer are 2 x 240 mm2 per phase.
Why ABB?
- Type tested solutions
- Modular product range
- High level of personnel safety
- Flexible solutions, adaptable to individual requirements