IEC steel compact substation Luna 2C
Type tested, ready to install compact secondary substation (CSS) in metal enclosure, for 200 kVA transformer, complete with internal interconnections, wiring and earthing
The enclosure is divided into two compartments, one for the LV switchboard and one for the MV switchgear and distribution transformer. The weight of the CSS without electrical equipment is 1150 kg.
Dimensions (LxWxH)
Enclosure (6 degree roof): 1834 x 1534 x 2385 mm
Transformer compartment 12 kV (oil pit): 1260 x 930 x 2199 mm
Transformer compartment 24 kV (oil pit): 1260 x 780 x 2199 mm
Max equipment
-
Transformer:
200 kVA hermetically sealed oil transformer
- MV Equipment:
Fuse base 12 or 24 kV
The MV cables used are BLX with cable lug at both transformer and MV apparatus end.
- LV Equipment:
LVS1-8M
8 x 400 A InLine fuse switches
5 x 400 A Kabeldon fuse switches
The LV cables for a 200 kVA transformer are 1 x 95 mm2 per phase.
Why ABB?
- Type tested according to the latest IEC 62271-202 specifications
- Internal arc fault Type AB tested at 20 kA, 1 second
- No access to live parts
- High level of safety for equipment and personnel
- Ready to install unit complete with internal interconnections, wiring and earthing.