IEC steel compact substation Pluto 2C
Type tested, ready to install compact secondary substation (CSS) in metal enclosure, for 200 kVA transformer, 12 kV fused disconnector, complete with internal interconnections, wiring and earthing
The enclosure is divided into three compartments, one for the MV switchgear, LV switchboard and distribution transformer each. The weight of the CSS without electrical equipment is 1130 kg.
Dimensions (LxWxH)
Enclosure (6 degree roof): 1534 x 1534 x 1987 mm
Transformer compartment (oil pit): 1269 x 730 x 1801 mm
Max equipment
- Transformer:
200 kVA hermetically sealed oil transformer
- MV Equipment:
Fused disconnector 12 kV
MV transformer cables are as standard 25 mm2 Cu.
-
LV Equipment:
LVS2-5M
5 x 400 A InLine fuse switches
3 x 400 A Kabeldon fuse switches
The LV cables for a 200 kVA transformer are 1 x 95 mm2 per phase.
Why ABB?
- Type tested according to the latest IEC 62271-202 specifications
- Internal arc fault Type AB tested at 20 kA, 1 second
- No access to live parts
- High level of safety for equipment and personnel
- Ready to install unit complete with internal interconnections, wiring and earthing.